Catalog No. : SELA36AI0007
Description: E-FRAME 3P 600V 7A MAG BREAK
UPC:
Descriptors
Category |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - Standard |
GO Schedule |
141S |
Specifications
Trip Style |
Interchangeable |
Poles |
3 |
Amperage |
3 A |
System Voltage |
120 Vac |
Frame Type |
SE150 |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
240 Vac Interrupting Rating |
100 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
480 Vac Interrupting Rating |
65 KAIC |
600 Vac Interrupting Rating |
25 KAIC |
Trip Function |
Mag Only |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCAL18 |
Long Time |
No |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Dimensions
Height |
12.00 in |
Title | Publication No. | Publication Type |
---|---|---|
1-page peak let through energy curve. |
K215-205A |
Time Current Curves |
SE (7AF); Peak Let-Through Current 1-page peak let through current curve. |
K215-204A |
Time Current Curves |
SE (7AF 3/7A) Mag-Break; Tracking Short Time Instantaneous 1-page time current curve. |
K215-181B |
Time Current Curves |