Catalog No. : SELA24AT0060
Description: SEL 2P 240/480V 60A
UPC: 783164211184
Descriptors
Category |
Spectra RMS™ Electronic Trip |
Product Line |
Spectra RMS - Standard |
GO Schedule |
ES |
Specifications
Trip Style |
Interchangeable |
Poles |
2 |
Amperage |
40 A |
System Voltage |
120 Vac |
Frame Type |
SE150 |
120 Vac Interrupting Rating |
100 KAIC |
120/240 Vac Interrupting Rating |
100 KAIC |
240 Vac Interrupting Rating |
100 KAIC |
277 Vac Interrupting Rating |
65 KAIC |
480 Vac Interrupting Rating |
65 KAIC |
Trip Function |
LSI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TCAL18 |
Long Time |
Fixed |
Short Time |
Adjustable |
Instantaneous |
Adjustable |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR40350 |
Title | Publication No. | Publication Type |
---|---|---|
1-page peak let through energy curve. |
K215-203A |
Time Current Curves |
SE (60AF 60RP); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-168B |
Time Current Curves |
SE (60AF 35/40/45/50RP); Long/Tracking Short Time Instantaneous 1-page time current curve. |
K215-167C |
Time Current Curves |
SE (60AF); Peak Let-Through Current 1-page peak let through current curve. |
K215-202A |
Time Current Curves |