text.skipToContent text.skipToNavigation

Catalog No. : SECAP-200-V2

Description:  2 IN PVC SERVICE ENTRANCE CAP

UPC: 34481023845

Carlon nonmetallic elbows and fittings. The most complete line of nonmetallic elbows and fittings in the electrical industry, with products designed for use above and below ground.

PVC service entrance cap 2 Inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To connect an overhead service entrance cable to a service PVC pipe
  • Grey PVC

Descriptors

Category

Electrical fittings

Specifications

Material

PVC

Color

Gray

Classifications

Brand Name

Carlon

Standard

UL E137781

Dimensions

Size

2 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant