Catalog No. : SECA-B2-20
Description: STRUT END CAP FOR A SERIES CHANNEL
UPC: 616013128534
Descriptors
|
Category |
Caps or tops |
|
Special Features |
Easy to use |
|
Application |
For use in metal framing applications |
Specifications
|
Color |
Blue |
Classifications
|
Brand Name |
Superstrut |
Sustainability
| Environmental product declaration |
EPD Galvanized Superstrut® channels US EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US EPD Superstrut Steel channels - CA |
|
Suitable for |
U-profile |
|
Model |
End cap |
|
Material |
Plastic |
|
Colour |
Blue |