text.skipToContent text.skipToNavigation

Alternate Catalog No. : SEAL A3

Catalog No. : SEALA3

Description:  EYS/EYD SEALING COMPOUND 1LB

UPC: 786210998763

EYS/EYD Sealing 1 Lb Sealing Compound
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Specifications

Container

Bucket

Material

Sealing Compound

Classifications

Brand Name

T&B Rigid Fittings

Dimensions

Size

1 Pound

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant