text.skipToContent text.skipToNavigation

Catalog No. : SE-48

Description:  4-HOLE 3/4inch ROUND EXTENSION

UPC: 42269719255

Round Extension Ring, 4-1/8 Inch Diameter, 1-5/8 Inch Deep, Hub Size 3/4 Inch, Gray, Aluminum, 4 Outlets, with 4 Closure Plugs, Gaskets, and Screws
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Clean cover edges provide good gasket sealing.
  • Clear UL and cubic content markings speed approval by inspectors.
  • Deep slotted stainless steel cover screws for faster installations.

Descriptors

Category

Electrical box extension

Special Features

Precision cast and machined surfaces permit safer wire pulling.

Specifications

Number Of Outlet

4

Material

Die Cast Aluminum

Color

Silver

Cubic Capacity

18.3 cu in

Classifications

Brand Name

Red Dot

Standard

UL E28688
UL E28688

Compliance and Certifications

RoHS RoHS3 Compliant

Documents/Support Tools

Sales Drawing

Click here