Catalog No. : SE-102
Description:
UPC:
Strap, One-Hole Service Cable, Fits Cable 3#1, 3#0, 3#1/0, 3#2/0, Steel, Pack of 250
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical fittings |
Application |
For use with service entrance fittings |
Specifications
Material |
Steel |
Finish |
Zinc Plated |
Classifications
Brand Name |
Steel City / Iberville |
ETIM Classification
ETIM
EC000127 Saddle
Model |
Half clamp |
Type of fastening |
Screw hole |
Material |
Steel |
Halogen free |
Y |
UV resistant |
Y |