text.skipToContent text.skipToNavigation

Catalog No. : SDT-M

Description:  TWIN S/L NON-FUSED KIT

UPC: 783786778010

Flood-Seal Street and Highway Lighting Mechanical Fuse and Disconnect Kits-In-Line, non-fused, twin housing ,conductor range stranded 12,10,8,6,4 and solid 12,10,8,6,4
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
  • Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
  • Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
  • Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.

Descriptors

Category

Electrical connector assembly

Special Features

EPDM Rubber housing ensures a fully insulated, watertight and submersible connection. Safe separations - fuse or connecting link stays in load side when separated. Dual-rated and approved for a wide range of Aluminum or Copper Conductors.

Application

Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications.

Specifications

Connection

Mechanical

Conductor Range

#12 to #4 STR AWG , #12 to #4 SOL AWG

Number Of Conductors

4

Material

EPDM Rubber Housing

Insulation

yes

Classifications

Brand Name

Homac

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here