Catalog No. : SDK-M
Description: MECH FUSE KIT INLINE NFUSE 12-4
UPC: 783786751464
- EPDM Rubber Housing Ensures a Fully Insulated, Watertight and Submersible Connection.
- Safe Separations - Fuse or Connecting Link Stays in Load Side When Separated.
- Dual-Rated for and Approved for a Wide Range of Aluminum or Copper Cable.
- Rated for 600V, 30 Amp Maximum - Perfect for Heavy-Duty Applications.
Descriptors
Category |
Electrical connector assembly |
Special Features |
EPDM Rubber housing ensures a fully insulated, watertight and submersible connection. Safe separations - fuse or connecting link stays in load side when separated. Dual-rated and approved for a wide range of Aluminum or Copper Conductors. |
Application |
Rated 600 Volts, 30 Amps Maximum, perfect for heavy-duty applications. |
Specifications
Connection |
Mechanical |
Conductor Range |
#12 to #4 STR AWG , #12 to #4 SOL AWG |
Number Of Conductors |
2 |
Material |
EPDM Rubber Housing |
Insulation |
yes |
Classifications
Brand Name |
Homac |