text.skipToContent text.skipToNavigation

Catalog No. : SCV-3

Description:  STAMPED COVER FOR 1 INCH

UPC: 42269400801

1 inch Stamped Aluminum Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with Series A & B conduit body

Descriptors

Category

Electrical conduit fitting body

Application

For Use with Series A & B Conduit Body

Specifications

Material

Stamped Aluminum

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Standard

UL E28688, CSA

Dimensions

Hub Size

1 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant