Alternate Catalog No. : SCREW HA 354
Catalog No. : SCREWHA354
Description: ALUM SET SCREW
UPC: 783786814527
Aluminum Hex Set Screw, 5/8 inch, with 11 Threads per inch, 1/2 inch long. Tin Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical underground bus connector |
Specifications
Connection |
Mechanical |
Material |
Aluminum |
Finish |
Tin Plated |
Insulation |
None |
Classifications
Brand Name |
Homac |
Dimensions
Size |
1/2 inch long |