Catalog No. : SCH4X1C-50
Description: 1 1/2INCH RESI-GARD WITH TAPE 50 FT
UPC: 34481161974
Descriptors
Category |
Electrical conduit |
Special Features |
Ideal for providing a main chase from the main distribution panel to a secondary hub in the attic or basement |
Application |
Specifically designed for the low voltage, structured cabling market |
Specifications
Color |
Orange |
Classifications
Brand Name |
Carlon |
Standard |
UL e151168 |
Dimensions
Trade Size |
1-1/2 Inch |
Length |
50 ft |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
Nominal diameter |
38.1 mm |
Nominal size in inch |
1 1/2 inch |
Inner diameter |
39.9 mm |
Material |
Other |
Sheathing material |
Not sheathed |
Plain exterior |
Y |
Flexibility |
Flexible |
Colour |
Orange |
Documents/Support Tools
Sales Drawing |