text.skipToContent text.skipToNavigation

Catalog No. : SCF7344

Description:  200A,WP REC,3P4W,AT,600V,SC

UPC: 708917000945

Waterproof Receptacle with Screw Cap - Rating 200A, 3 Pole 4 Wire, 480/600V
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

200 Amps

Voltage Rating

480/600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

200 A

Number of poles

3