text.skipToContent text.skipToNavigation

Catalog No. : SCF7334-72

Description:  100A,REC,3P4W,AT,600V,SC

UPC: 708917189282

Receptacle with Screw Cap, 100 Amps, 3 Pole 4 Wire, 600VAC
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3