Catalog No. : SCE4X1-100
Description: 3/4 INCH RESI-GARD 100 FT
UPC: 34481161943
Descriptors
|
Category |
Electrical conduit |
|
Special Features |
Bright orange color clearly signifies a low-voltage installation |
|
Application |
Specifically designed for the low voltage, structured cabling market |
Specifications
|
Color |
Orange |
Classifications
|
Brand Name |
Carlon |
|
Standard |
UL e151168 |
Dimensions
|
Trade Size |
3/4 Inch |
|
Inside Diameter |
0.76 in |
|
Length |
100 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E151168 | N/A | N/A | N/A | N/A |
Sustainability
| Environmental product declaration |
EPD Carlon Riser-Gard PVC Conduit US |
|
Nominal diameter |
19.05 mm |
|
Nominal size in inch |
3/4 inch |
|
Inner diameter |
19.3 mm |
|
Material |
Other |
|
Sheathing material |
Not sheathed |
|
Plain exterior |
Y |
|
Flexibility |
Flexible |
|
Colour |
Orange |
Documents/Support Tools
|
Sales Drawing |