Catalog No. : SCAI-U50M50/01
Description: PMA POSITIONING-ADAPTER,MS,U50,M50
UPC: 786210134017
Nickel Plated Brass Positioning Adapter, Metric Metal Thread - Thread M50x1.5
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
High Fastening Torque |
Application |
Allow the Easy Positioning of Elbow Connectors with Metal Threads |
Specifications
Material |
Nickel Plated Brass |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
M50x1.5 |