text.skipToContent text.skipToNavigation

Catalog No. : SCA253E

Description:  3/4IN RESI-GARD Q.C.SNAP-IN ADAPTER

UPC: 34481161738

Made or assembled in Canada.

3/4 Inch Non-metallic orange snap-in adapter.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical conduit

Application

For use with Riser-Gard and General Purpose

Specifications

Material

Non-metallic

Color

Orange

Classifications

Brand Name

Carlon

Standard

UL E86720

Dimensions

Trade Size

3/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001469 Protective hose adapter

With outer thread

N

Material housing

Plastic

Material quality

Other

Model

Straight

Material sealing

No sealing

Documents/Support Tools

Sales Drawing

Click here