text.skipToContent text.skipToNavigation

Catalog No. : SCA-P11

Description:  POSITIONING ADAPTER NP BRASS PG11

UPC: 786209969286

Nickel Plated Brass Positioning Adapter, PG Metal Thread - Thread 11, Length 12
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

High Fastening Torque

Application

Allow the Easy Positioning of Elbow Connectors with Metal Threads

Specifications

Material

Nickel Plated Brass

Classifications

Brand Name

PMA

Dimensions

Trade Size

PG11

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here