text.skipToContent text.skipToNavigation

Catalog No. : SCA-M25-11

Description:  POSITIONING ADAPTER NP BRASS M25

UPC: 786209969224

Nickel Plated Brass Positioning Adapter, Metric Metal Thread - Thread M25x1.5, Length 11
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

High Fastening Torque

Application

Allow the Easy Positioning of Elbow Connectors with Metal Threads

Specifications

Material

Nickel Plated Brass

Classifications

Brand Name

PMA

Dimensions

Trade Size

M25x1.5

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here