text.skipToContent text.skipToNavigation

Catalog No. : SC65

Description:  PUTTY COMPOUND

UPC: 786210816463

Putty type sealing compound cut-to-length stick. Suitable for use on cables with a maximum of four conductors including ground. Not suitable for use with shielded cables.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sealing compound

Special Features

Not suitable for use with shielded cables

Application

Suitable for use on cables with a maximum of four conductors including ground

Specifications

Form

Paste Ste

Color

Blue-Gray

Classifications

Brand Name

Star Teck / AMC

Sub Brand

T&B Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here