Catalog No. : SC4-KIT-1
Description: LIQUID COMPOUND KIT
UPC: 786209696755
Liquid type sealing compound (includes pouch of sealing compound with customizable nozzle and damming fiber)
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical sealing compound |
|
Special Features |
Includes pouch of sealing compound with customizable nozzle and damming fiber |
Specifications
|
Specific Gravity |
1.21 |
|
Color |
White |
Classifications
|
Brand Name |
Star Teck / AMC |
|
Sub Brand |
T&B Fittings |
|
Standard |
UL E82038 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E82038 | N/A | CYMX | N/A | N/A |