text.skipToContent text.skipToNavigation

Catalog No. : SC100A

Description:  1 GANG LOW VOLTAGE BRACKET

UPC: 34481161882

One-Gang Low-Voltage Bracket, Resi-Rings 3/4, 1, 1-1/4, Color Orange, Material Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Designed to fit a standard single gang faceplate.
  • Easy nail-on mounting or screw-in bracket, while the hard shell provides increased durability and no racking.
  • Resi-rings accept 3/4", 1" and 1-1/4" resi-gard.

Descriptors

Category

Electrical Box Hardware and Accessories

Special Features

Open-backed to easily accommodate the bend radiuses required for low voltage cabling and deep devices such as volume controls.

Specifications

Material

Non-metallic

Color

Orange

Knockouts

0

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Carlon

Standard

UL E216492
UL E216492

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here