text.skipToContent text.skipToNavigation

Catalog No. : SC-WO-3/8

Description:  SUPERCLEAN(TM) WALL OFFSET 3/8 BOLT

UPC: 616013134344

Microbial Resistant Wall Offset, Height 1 Inch, Length 1 Inch, Width 1 Inch, For use with 3/8 Inch Bolts, Material Nylon
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Spacer sleeve

Special Features

FDA Compliant for Food Contact Applications

Specifications

Material

Nylon

Classifications

Brand Name

Superstrut

Dimensions

Outside Diameter

1 in

Thickness

0.6-0.61 in

Inside Diameter

0.390-0.400 in

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant
ETIM EC002334 Spacer sleeve

Material

Plastic

Inner diameter

10.1 mm