Catalog No. : SC-M27-90
Description: M27 SWIVEL CONNECTOR GREY NUT
UPC: 5020963021565
Solenoid Connector Interface, Sealed Fittings, 90 Degree Elbow, M27 Thread with 1.0mm Pitch, Polyamide (Nylon), Nut Colour Grey, Fitting Body Black
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Application |
Provide Connection Between Connector Interface and Conduit |
Specifications
Connection |
90 degree elbow |
Material |
Polyamide/Nylon |
Color |
Black/Gray |
Classifications
Brand Name |
Harnessflex |
Dimensions
Size |
M27 Thread |