text.skipToContent text.skipToNavigation

Catalog No. : SBW6ESPEP

Description:  BARE ACC 6IN ESP E P

UPC: 785055633150

Made or assembled in Canada.

Steel bare 6 inches side rail height expansion splice plate. Epoxy coated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to lock into place for easy alignment and installation

Specifications

Material

Steel

Finish

Bare

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches