Catalog No. : SBPT-1/0-26
Description: SR BLT PIN TERM, 6-1/0
UPC: 708917415022
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical terminals |
Type |
Shearbolt Pin Terminal |
Special Features |
1 Shearbolt |
Specifications
Material |
Aluminum & Copper with Tin Plating |
Classifications
Brand Name |
Homac |
Dimensions
Terminal Size |
#6 AWG to 1/0 ACSR |