Catalog No. : SBOADJ
Description: ADJ 12IN-25IN STUD TO STUD BRKT
UPC: 785991083170
Adjustable Box Bracket, Length 12 Inches to 25 Inches Stud to Stud, Galvanized Steel, Fits 4 Inch Square, 4-11/16 Inch, or 5 Inch Square Boxes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical Box Hardware and Accessories |
Special Features |
Versatile, open design enables mounting of box in any location across horizontal plane between studs |
Application |
For mounting single or multiple 4 in., 4-11/16 in. or 5 in. boxes or plaster rings. |
Specifications
Material |
Steel |
Knockouts |
Yes |
Classifications
Brand Name |
Steel City |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC002328 Accessories for junction boxes/junction cases for mounting in the wall
Suitable for built-in installation box |
Y |
Documents/Support Tools
Instruction Sheet |
Sales Drawing |
Marketing Brochure |