text.skipToContent text.skipToNavigation

Catalog No. : SBF624LHB4524EP

Description:  BARE FIT 6IN 24W LHB 45D 24R E P

UPC: 785055633198

Made or assembled in Canada.

Steel bare fitting 6 inches side rail height 24 inches width ladder horizontal bend 45 degree 24 inches radius. Epoxy coated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Steel

Finish

Bare

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Steel