text.skipToContent text.skipToNavigation

Catalog No. : SBF61224LET24EP

Description:  BARE FIT 6IN 12 TO 24W LET 24R E P

UPC: 785055643197

Made or assembled in Canada.

Bare steel fitting 6 inches side rail height 12 inches x 24 inches width ladder horizontal expanding tee 24 inches radius epoxy coated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Steel

Finish

Bare

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 x 24 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Inner radius

609.6 mm

Material

Steel