text.skipToContent text.skipToNavigation

Catalog No. : SBE-44394-IWB-1/2

Description:  SBE-44394-IWB-1/2 G

UPC: 783786750450

Aluminum Substation Connector with Stainless Steel Hardware included (2) 1/2-13 x 2 inch Bolts, (2) 1/2 Lock Washers, (2) Springs, (2) Screws. 2-9/16 inch wide x 4-3/8 inch log x 1-5/16 inch deep.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

Material

Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant