text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 6293-6 (CLEAR)

Catalog No. : SB6293-6CLEAR

Description:  INSULATING BOOT - CLEAR - 6

UPC: 783786751006

Insulating Boot - Clear PVC, Transformer Drop-On Cover, 7.125 Length, 3.94 Height. (6) 3/8 inch Diameter Thru Holes.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Insulating Boots for Harsh Wnvironments
  • RUS Accepted
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

Transformer Drop-on Cover, Insulating Clear PVC Cover, 7.125 inch Length, 3.94 Height.

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant