text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 3935

Catalog No. : SB3935

Description:  AL REDUC SPLICE 336.5/350-397.5/400

UPC: 783786750979

Aluminum Reducer Splice, 8 Inch Length, 1.12 Outside Diameter, Wire Size Side A - 336.4(26/7) - (30/7) ACSR, 397.5(18/1) ACSR or 397.5 to 400 kcmil Aluminum/Copper. Dies 96, 655, 299, 1 1/8-1, 13A. Side B - 336.4-350 kcmil Aluminum/Copper or 266.8(26/7) 336.4(18/1) ACSR or 300(26/7) ACSR. Dies 96, 655, 299, 1 1/8-1, 13A. Oxide Inhibitor Compound, Clear Caps. Center Stop.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire connectors

Special Features

Oxide Inhibitor Compound, Center Stop.

Specifications

Connection

Compression

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

8 Inch Length, 1.12 Outside Diameter,

Wire Size

Side A: 336.4(26/7 , 30/7), 397.5(18/1) ACSR or 397.5 to 400 AL CU kcmil , Side B: to 336.4 to 350 AL CU or 266.8(26/7), 336.4(18/1), 300(26/7) ACSR kcmil

Documents/Support Tools

SDS

Click here