text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 2163-4 (GRAY)

Catalog No. : SB2163-4GRAY

Description:  INSUL BOOT TO SPADE CONN 14 GRY

UPC: 783786750900

Insulating Boot, Black not Gray PVC, 7.125 inch long x 5.25 inch High x 3 inch wide, 2.125 inch Diameter Entrance with Slit below and Reusable Tie Wrap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Insulating Boots for Harsh Wnvironments
  • RUS Accepted
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, 7.125 inch long x 5.25 inch High x 3 inch wide

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant