text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 2147 (GRAY)

Catalog No. : SB2147GRAY

Description:  INSUL BOOT TO SPADE CONN 5-1/2 GRY

UPC: 783786750658

Drop-On Insulating Boot for Transformer Spade Connector - Main Body Length-5 1/2 inches X Width 2-1/2 inches X Height 6-1/8 inches, Black PVC not Gray. 1 inch Diameter Entrance wit Slit below.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Insulating Boots for Harsh Wnvironments
  • RUS Accepted
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, Main Body Length-5 1/2 inches X Width 2-1/2 inches X Height 6-1/8 inches

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant