text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 2120 NS (BLACK)

Catalog No. : SB2120NSBLACK

Description:  INSULATING BOOT, BLACK

UPC: 783786750610

Insulating Boot, Black PVC, 8.75 inch long x 5.5 inch High x 2.5 inch wide, 2.3 inch Diameter Entrance with Slit below and Reusable Tie Wrap.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Insulating Boots for Harsh Wnvironments
  • RUS Accepted
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

for Transformer Spade Connector, Insulating Black Slip-On PVC Cover, 8.75 inch long x 5.5 inch High x 2.5 inch wide

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant