text.skipToContent text.skipToNavigation

Alternate Catalog No. : SB 17 W/GRM (CLR)

Catalog No. : SB17W/GRMCLR

Description:  SB 17 W/GROMMET (CLEAR)

UPC: 783786750559

Insulating Boots for Transformer Spade Connector with Grommet, Clear PVC Overall Length 8.187 inch, Main Body 5-15/16 inch long, 2-3/4 inch wide, 3-3/4 inch tall. 2 inch Diameter Entrance with Slit below, comes with Grommet.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Insulating Boots for Harsh Wnvironments
  • RUS Accepted
  • Made from PVC

Descriptors

Category

Connector and cable seal

Special Features

for Transformer Spade Connector, Insulating Clear Slip-On PVC Cover, Overall Length 8.187 inch, Main Body 5-15/16 inch long, 2-3/4 inch wide, 3-3/4 inch tall.

Classifications

Brand Name

Homac