text.skipToContent text.skipToNavigation

Catalog No. : SB1612L12-3EP

Description:  BARE 6IN 12W LAD 12S 3M E P

UPC: 785055633167

Made or assembled in Canada.

Steel bare 6 Inches height 12 inches width ladder 12 inches rung spacing 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Steel

Finish

Bare

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Height

6 In

Length

3 m

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

152.4 mm

Width

304.8 mm

Length

3000 mm

Material

Steel