Catalog No. : SB16/M16/B
Description: STR SWL NPB FITTING M16 16MM-MET
UPC: 5020963004322
Descriptors
Category |
Electrical fittings |
Application |
For Insertion into Threaded Entries or Knockout to Connect Conduit |
Specifications
Material |
Brass |
Finish |
Nickel Plated |
Color |
Metallic |
Connection |
Straight |
Cable Entry |
M16 Thread |
Classifications
Brand Name |
Adaptaflex |
Dimensions
Size |
3/8 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
POPs | POPs 28 Compliant |
Nominal diameter |
16 mm |
Degree of protection (IP) conduit dependant |
IP40-IP40 |
Model |
Straight |
Revolving thread |
Y |
Construction type |
External thread |
Connection type screw connection to housing |
Thread |
Thread type |
Metric |
Thread connection size |
M16 x 1.5 |
One-piece |
Y |
Material housing |
Brass |
Surface protection |
Nickel-plated |
Thread length |
8.3 mm |
Total length |
31.6 mm |
Approved in combination with protective conduit DIN EN 61386-23 |
N |
Approved in combination with protective conduit CSA |
N |
Approved in combination with protective conduit UL |
N |
Approved in combination with protective conduit FI |
N |