Catalog No. : SAVR-29/17
Description: CONDUIT REDUCR PA6 NW29/17 IP68 GRY
UPC: 786209969163
AV Connector Adapter for IP68 Static Connector - Fits to Connector Size NW/Metric 29/32 Output Fits to Connector Size NW/Metric 17/20, Color Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Easy Push-In Installation |
Application |
Connect Different Sizes of Conduit |
Specifications
Material |
Polyamide 6 |
Color |
Gray |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW29 to NW17 |
Length |
61 mm |