text.skipToContent text.skipToNavigation

Catalog No. : SAVR-17/12

Description:  CONDUIT REDUCR PA6 NW17/12 IP68 GRY

UPC: 786209969101

AV Connector Adapter for IP68 Static Connector - Fits to Connector Size NW/Metric 17/20 Output Fits to Connector Size NW/Metric 12/16, Color Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Easy Push-In Installation

Application

Connect Different Sizes of Conduit

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW17 to NW12

Length

54 mm

Compliance and Certifications

POPs POPs 28 Compliant