text.skipToContent text.skipToNavigation

Catalog No. : SAVR-12/10

Description:  CONDUIT REDUCR PA6 NW12/10 IP68 GRY

UPC: 786209969088

AV Connector Adapter for IP68 Static Connector - Fits to Connector Size NW/Metric 12/16 Output Fits to Connector Size NW/Metric 10/12, Color Grey
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit coupling

Special Features

Easy Push-In Installation

Application

Connect Different Sizes of Conduit

Specifications

Material

Polyamide 6

Color

Gray

Classifications

Brand Name

PMA

Dimensions

Trade Size

NW12 to NW10

Length

46 mm

Compliance and Certifications

POPs POPs 28 Compliant