Catalog No. : SAVD-48/36GT
Description: CONDUIT REDUCR PA6 NW48/36 IP66 GRY
UPC: 786209969071
AV Connector Adapter for IP66 Static Connector - Fits to Connector Size NW/Metric 48/50 Output Fits to Connector Size NW/Metric 36/40, Color Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Easy Push-In Installation |
Application |
Connect Different Sizes of Conduit |
Specifications
Material |
Polyamide 6 |
Color |
Gray |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW48 to NW36 |
Length |
88.5 mm |