Catalog No. : SAVD-23/12GT
Description: CONDUIT REDUCR PA6 NW23/12 IP66 GRY
UPC: 786209969033
AV Connector Adapter for IP66 Static Connector - Fits to Connector Size NW/Metric 23/25 Output Fits to Connector Size NW/Metric 12/16, Color Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Easy Push-In Installation |
Application |
Connect Different Sizes of Conduit |
Specifications
Material |
Polyamide 6 |
Color |
Gray |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW23 to NW12 |
Length |
53 mm |