text.skipToContent text.skipToNavigation

Catalog No. : SAUXPAB2

Description:  SPECTRA RMS AUXILIARY SWITCH

UPC:

All Spectra RMS circuit breakers from the SE150 through the SK1200, including instantaneous trip Mag-Break motor circuit protectors and molded case switches, use the same UL listed field-installable internal accessories that do not require cover removal to install. Auxiliary switches provide remote indication of whether the circuit breaker main contacts are opened or closed via open or closed SPDT elements. SAUXPAB2
View More View Less
For more info visit:  https://library.abb.com/

Descriptors

Category

Accessories

GO Schedule

ES

Specifications

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E57253