Alternate Catalog No. : SATC 719 R 340
Catalog No. : SATC719R340
Description: AL TAP COMP SPLICE 400-1/0
UPC: 783786749522
Aluminum Tapered Reducing Splices - common die series, wire size 400 Compact CU to 1.0 Solid AL. Installing Die 1 5/16. Length 5-1/2 inch. Outside diameter 29/32 inch. Oil Stop. Oxide Inhibitor. Red Cap. Brown Cap.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Red and Brown Caps. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 SOL AL to CU 400 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5.500 inch long. Outside Diameter 1.325 inch |
Documents/Support Tools
|
SDS |