text.skipToContent text.skipToNavigation

Alternate Catalog No. : SATC 4/0 TN

Catalog No. : SATC4/0TN

Description:  ALUM TAPERED COMPRESSION 4/0 STR

UPC: 783786749508

Tin Plated Aluminum Tapered Splices - common die series, wire size 4/0 Stranded, 250 Compact. Installing Dies TX, 76, 249, 840, 845, 11A. Length 4 inch. Outside diameter 29/32 inch. Oil Stop. Oxide Inhibitor. White Caps. Dual Rated for Copper and Aluminum Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Special Features

Marked with Conductor Sizes and Die References. Oxide Inhibiting Compound. Tapered Ends.

Specifications

Connection

Compression

Conductor Range

4/0 AWG

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

4 inches long

Documents/Support Tools

SDS

Click here