Alternate Catalog No. : SATC 4/0 R 3/0 TN
Catalog No. : SATC4/0R3/0TN
Description: AL TAP COMP SPLICE 4/0-3/0
UPC: 783786749492
Tin Plated Aluminum Tapered Reducing Splices - common die series, wire size 4/0 Stranded - Compact, 250 kcmil Compact to 3/0 Stranded, 4/0 Compact, 250 kcmil Compact. Installing Dies TX, 76, 249, 840, 11A. Length 4 inch. Outside diameter 29/32 inch. Oil Stop. Oxide Inhibitor. Pink Cap. Black Cap. Dual Rated for Copper and Aluminum Conductors.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Solid Center Stop Ensures Proper Cable Insertion, Prevents Moisture Migration.
- Dual-Rated for Use with Aluminum and Copper Conductors.
- Connector Bores Coated with Oxide Inhibitor to Prevent Oxidation.
- All Splices Marked with Die References for Easy Identification.
- Meets or Exceeds ANSI C119.4 Specifications.
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Die References. Prefilled with Oxide Inhibiting Compound. Pink and Black Caps. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG , 4/0 COMPR AWG , 250 kcmil , 3/0 STR AWG , 4/0 COMPT AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
4.000 inch long. Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |