text.skipToContent text.skipToNavigation

Alternate Catalog No. : SASL 2/0 N

Catalog No. : SASL2/0N

Description:  AL 2HOLE STACK LUG STR DIE 2/0 2/0

UPC: 783786749256

Aluminum Two-Hole Lugs - common die series - Stacking lugs, conductors - 2/0 Compressed, 2/0 (6/1) ACSR, 2/0 Stranded, 3/0 Solid 3/0 Compact, installing dies 840, TX, 249, CSA 24. Length 6 inch. Pad 1-7/64 inch wide x 2-15/16 inch long x 13/32 inch thick. (2) 9/16 inch holes on 1-3/4 inch center. Barrel 1-15/16 inch long x 29/32 inch outside diameter. Oxide Inhibitor. Gray Cap. Dual Rated for use with Aluminum and Copper Conductors.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Entire Conductor Range Installed by Four Dies to Reduce Die Inventory.
  • Dual-Rated for Use with Aluminum and Copper Conductors.
  • Made from Aluminum for High Strength and Conductivity.
  • Prefilled with Oxide Inhibitor to Prevent Oxidation and Keep Out Moisture.
  • All Lugs Marked with Conductor Size and Die References for Easy Identification.
  • Meets or Exceeds ANSI C119.4 Specifications.
  • Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.

Descriptors

Category

Wire connectors

Special Features

Entire conductor range installed by four dies. Lessens your die inventory. Dual-Rated for use with Aluminumand Copper Conductors. Made of Aluminum for high strength and high conductivity. Prefilled with Oxide Inhibitor to Prevent Oxidation and keep out Moisture. Marked with Conductor Sizes and Die References for Easy Identification. Stacking Lugs Double Terminal Capacity of Transformer Spades and Buses to Save Money.

Application

Designed for general Applications and for Installation of Homac 125nSeries Insulated Buses.

Specifications

Connection

Compression

Material

Aluminum

Classifications

Brand Name

Homac

Standard

ANSI C119.4
ANSI C119.4

Dimensions

Size

6 x 1-1/4 inches wide

Wire Size

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG , 2/0 (6/1) SOL AWG

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here