Alternate Catalog No. : SAPT 4/0-206
Catalog No. : SAPT4/0-206
Description: AL COMP PIN TERM 4/0STRND PINLENG 6
UPC: 783786749140
Aluminum Compression Pin Terminals - SAPT Series, 4/0 Stranded, pin diameter 2/0, pin length 6, dies TX,76,249,840,11A, barrel insertion 2-1/2 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made from Aluminum for the High Strength and Conductivity
- Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
- Oxide Inhibitor Prevents Oxidation
- Metal Sealant Protects Pin/Body from Moisture Intrusion
- All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification
Descriptors
Category |
Electrical terminals |
Special Features |
Made from Aluminum which provides high strength and conductivity. Oxide Inhibitor Prevents Oxidation. Metal Sealant Protects Pin/Body from Moisture Intrusion. |
Application |
Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps and Elimate Cold-Flow Problems. |
Specifications
Connection |
Compression |
Material |
Aluminum and Copper with Tin-Plated Pin |
Classifications
Brand Name |
Homac |
Dimensions
Wire Size |
4/0 STR AL AWG |