text.skipToContent text.skipToNavigation

Alternate Catalog No. : SAPT 4/0-2012

Catalog No. : SAPT4/0-2012

Description:  AL COMP PIN TERM 4/0STRND PINLENG12

UPC: 783786749133

Aluminum Compression Pin Terminals - SAPT Series, 4/0 Stranded, pin diameter 2/0, pin length 12, dies TX,76,249,840,11A, barrel insertion 2-1/2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made from Aluminum for the High Strength and Conductivity
  • Annealed, Tin-Plated Copper Pin Ensures High Conductivity and Bends Easily to Aid in Cable Training
  • Oxide Inhibitor Prevents Oxidation
  • Metal Sealant Protects Pin/Body from Moisture Intrusion
  • All Pin Terminals Marked with Wire Size, Installing Dies and Compression Locations for Easy Identification

Descriptors

Category

Electrical terminals

Special Features

Made from Aluminum which provides high strength and conductivity. Oxide Inhibitor Prevents Oxidation. Metal Sealant Protects Pin/Body from Moisture Intrusion.

Application

Connect Aluminum and ACSR to Copper-Alloy Equipment Clamps and Elimate Cold-Flow Problems.

Specifications

Connection

Compression

Material

Aluminum and Copper with Tin-Plated Pin

Classifications

Brand Name

Homac

Dimensions

Wire Size

4/0 STR AL AWG

Documents/Support Tools

SDS

Click here

Sales Drawing

Click here